SLASEC2B November 2016 – February 2019 TAS2557
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
PARAMETER | IOVDD = 1.8 V | IOVDD = 3.3 V | UNIT | ||||
---|---|---|---|---|---|---|---|
MIN | MAX | MIN | MAX | ||||
tH(BCLK) | BCLK High Period | 40 | 30 | ns | |||
tL(BCLK) | BCLK Low Period | 40 | 30 | ns | |||
ts(WS) | (WS) | 8 | 8 | ns | |||
th(WS) | WCLK Hold | 8 | 8 | ns | |||
td(DO-WS) | WCLK to DOUT Delay (For LJF Mode Only) | 50% of WCLK to 50% of DOUT | 35 | 25 | ns | ||
td(DO-BCLK) | BCLK to DOUT Delay | 50% of BCLK to 50% of DOUT | 35 | 25 | ns | ||
ts(DI) | DIN Setup | 8 | 8 | ns | |||
th(DI) | DIN Hold | 8 | 8 | ns | |||
tr | Rise Time | 10%-90% Rise Time | 8 | 4 | ns | ||
tf | Fall Time | 90%-10% Fall Time | 8 | 4 | ns |