SLASEC2B November 2016 – February 2019 TAS2557
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
Sticky register used to indicate the source of an interrupt trigger. Register is cleared once read.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
INT_OC | INT_UV | Reserved | INT_OT | INT_BO | INT_CL | INT_SC | Reserved |
R-0h | R-0h | R-0h | R-0h | R-0h | R-0h | R-0h | RW-0h |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | INT_OC | R | 0h | Sticky bit indicating that speaker over current condition
0 = did not occurred since last read 1 = occurred since last read |
6 | INT_UV | R | 0h | Sticky bit indicating that analog under voltage condition
0 = did not occurred since last read 1 = occurred since last read |
5 | Reserved | R | 0h | Reserved |
4 | INT_OT | R | 0h | Sticky bit indicating that die over-temperature condition
0 = did not occurred since last read 1 = occurred since last read |
3 | INT_BO | R | 0h | Sticky bit indicating that brownout condition
0 = did not occurred since last read 1 = occurred since last read |
2 | INT_CL | R | 0h | Sticky bit indicating that the clock is lost condition
0 = did not occurred since last read 1 = occurred since last read |
1 | INT_SC | R | 0h | Sticky bit indicating that the SAR complete condition
0 = did not occurred since last read 1 = occurred since last read |
0 | Reserved | RW | 0h | Reserved |