SLASEC2B November 2016 – February 2019 TAS2557
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
A multiple-byte data-read transfer is identical to a single-byte data-read transfer except that multiple data bytes are transmitted by the TAS2557 to the master device as shown in Figure 23. With the exception of the last data byte, the master device responds with an acknowledge bit after receiving each data byte.