SLASEC2B November 2016 – February 2019 TAS2557
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
This reports the blocks power state
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
PUS_DAC | PUS_SPK | PUS_BST | PUS_BPT | PUS_ISNS | PUS_VSNS | Reserved | |
R-0h | R-0h | R-0h | R-0h | R-0h | R-0h | RW-0h |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | PUS_DAC | R | 0h | DAC is
0 = powered down 1 = powered up |
6 | PUS_SPK | R | 0h | Class-D output is
0 = powered down 1 = powered up |
5 | PUS_BST | R | 0h | Boost is
0 = powered down 1 = powered up |
4 | PUS_BPT | R | 0h | Boost pass-thru is
0 = disabled 1 = enabled |
3 | PUS_ISNS | R | 0h | Current-sense ADC is
0 = powered down 1 = powered up |
2 | PUS_VSNS | R | 0h | Voltage-sense ADC is
0 = powered down 1 = powered up |
1-0 | Reserved | RW | 0h | Reserved |