SLASEC2B November 2016 – February 2019 TAS2557
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
Battery Voltage | VBAT | 2.9(1) | 3.6 | 5.5 | V | |
Analog Supply Voltage | AVDD | 1.65 | 1.8 | 1.95 | V | |
Digital Supply Voltage | DVDD | 1.65 | 1.8 | 1.95 | V | |
I/O Supply Voltage 1.8V | IOVDD | 1.62 | 1.8 | 1.98 | V | |
I/O Supply Voltage 3.3V | IOVDD | 3.0 | 3.3 | 3.6 | V | |
TA | Operating Free-Air Temperature | –40 | 85 | °C | ||
TJ | Operating Junction Temperature | –40 | 150 | °C |