SLASEC2B November 2016 – February 2019 TAS2557
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
This register controls the SAR ADC repeat interval, readback register halt, mode, and power state.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
Reserved | SAR_RPT[2:0] | SAR_RBH | SAR_MODE[1:0] | SAR_PWR | |||
RW-0h | RW-3h | RW-0h | RW-1h | RW-0h |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | Reserved | RW | 0h | Reserved |
6-4 | SAR_RPT[2:0] | RW | 3h | The SAR ADC repeat interval is
0 = 0 us 1 = 50 us 2 = 250 us 3 = 1 ms 4 = 5 ms 5 = 25 ms 6 = 100 ms 7 = 1 s |
3 | SAR_RBH | RW | 0h | Updates to SAR readback registers halt. The readback registers should be halted while read to avoid data corruptions issues from new SAR conversions.
0 = SAR updates readback registers 1 = SAR updates halted |
2-1 | SAR_MODE[1:0] | RW | 1h | Configures the SAR ADC mode of operation
0 = One-shot mode 1 = Repeated scan mode 2 = DSP triggered mode 3 = Reserved |
0 | SAR_PWR | RW | 0h | SAR ADC is
0 = Powered-down 1 = Powered-up |