SLASEE8B November 2016 – February 2019 TAS2559
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
This register controls the boost operation.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
Reserved | Reserved | Reserved | Reserved | BST_MODE | |||
RW-0h | RW-0h | RW-0h | RW-0h | RW-0h |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-6 | Reserved | RW | 0h | Reserved |
5-4 | Reserved | RW | 0h | Reserved |
3-2 | Reserved | RW | 0h | Reserved |
1 | Reserved | RW | 0h | Reserved |
0 | BST_MODE | RW | 0h | Contols the boost operation mode.
0 = Class-H operation using multi-levels. 1 = Class-G operation using one level turned on and off as needed. |