SLASEE8B November 2016 – February 2019 TAS2559
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
Configures the clock error detection recovery
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
Reserved | CE2_RM | CE1_RM | |||||
RW-0h | RW-0h | RW-0h |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-2 | Reserved | RW | 0h | Reserved |
1 | CE2_RM | RW | 0h | Device automatic recovery when clock error occurs on clock error block 2
0 = enabled 1 = disabled |
0 | CE1_RM | RW | 0h | Device automatic recovery when clock error occurs on clock error block 1
0 = enabled 1 = disabled |