SLASEE8B November 2016 – February 2019 TAS2559
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
Hold the running CRC8 checksum of I2C transactions
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
CRC_VAL[7:0] | |||||||
R-0h |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-0 | CRC_VAL[7:0] | R | 0h | Current CRC value ot all I2C transactions |