SLASEE8B November 2016 – February 2019 TAS2559
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
This register controls the SAR ADC inputs.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
Reserved | Reserved | SAR_INVBT | SAR_INVBO | SAR_INTMP | |||
RW-0h | RW-0h | RW-1h | RW-0h | RW-0h |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-4 | Reserved | RW | 0h | Reserved |
3 | Reserved | RW | 0h | Reserved |
2 | SAR_INVBT | RW | 1h | SAR VBAT measurement is
0 = disabled 1 = enabled |
1 | SAR_INVBO | RW | 0h | SAR VBOOST measurement is
0 = disabled 1 = enabled |
0 | SAR_INTMP | RW | 0h | SAR temperature measurement is
0 = disabled 1 = enabled |