SLASEE8B November 2016 – February 2019 TAS2559
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
This enables spread-spectrum mode.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
Reserved | SSM_EN | ||||||
RW-0h | RW-0h |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-1 | Reserved | RW | 0h | Reserved |
0 | SSM_EN | RW | 0h | Enables spread-specturm mode of the modulator. Ramp clock must be using internal clock not sync mode. This is set in B100_P0_R40
0 = disabled 1 = enabled |