SLASEI7A October 2018 – December 2018 TAS2562
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
Boost Configure 1
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | BST_MODE | RW | 0h | Boost Mode |
6 | BST_MODE | RW | 0h | Boost Mode
00b = Class-H 01b = Class-G 10b = Always ON 11b = Always OFF(Passthrough) |
5 | BST_EN | RW | 1h | Boost enable
0b = Disabled 1b = Enabled |
4-3 | BST_GSST[1:0] | RW | 2h | Boost soft-start timer in Class-G mode
00b = 1 x Class-H power-up time 01b = 2 x Class-H power-up time 10b = 4 x Class-H power-up time 11b = 8 x Class-H power-up time |
2-1 | BST_PFML[1:0] | RW | 2h | Boost active mode PFM lower limit
00b = No lower limit 01b = 25 kHz 10b = 50 kHz 11b = 100 kHz |
0 | Reserved | RW | 0h | Reserved |