SLASEI7A October 2018 – December 2018 TAS2562
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
Boost Configure 4
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-0 | BST_SSL[7:0] | RW | 0h | Boost peak current limit
00h = 0.99 A 01h = 1.045 A 02h = 1.1 A ... 0x36h = 3.96 A 0x37h = 4 A 0x38h-0x3Fh = Reserved |