SLASEI7A October 2018 – December 2018 TAS2562
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
Set IRQZ pin active state
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | IRQZ_POL | RW | 1h | IRQZ pin polarity for interrupt.
0b = Active high (IRQ) 1b = Active low (IRQZ) |
6-4 | Reserved | RW | 0h | Reserved |
3-2 | Reserved | R | 0h | Reserved |
1 | Reserved | RW | 0h | Reserved |
0 | Reserved | R | 0h | Reserved |