SLASEI7A October 2018 – December 2018 TAS2562
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
Sets device's mode of operation and power down of IV sense blocks.
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | Reserved | R | 0h | Reserved |
6 | LDG_MODE | RW | 0h | Load Diagnostic is
0b = Not Running 1b = Running (self clearing) |
5 | Reserved | RW | 0h | Reserved |
4 | Reserved | RW | 0h | Reserved |
3 | ISNS_PD | RW | 1h | Current sense power down.
0b = Current sense active 1b = Current sense is powered down |
2 | VSNS_PD | RW | 1h | Voltage sense power down.
0b = voltage sense is active 1b = Voltage sense is powered down |
1-0 | MODE[1:0] | RW | 2h | Device operational mode.
00b = Active 01b = Mute 10b = Software Shutdown 11b = Load Diagnostics |