SLASEI7A October 2018 – December 2018 TAS2562
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
Sets TDM RX time slot select, word length and time slot length.
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-6 | IVMON_LEN[1:0] | RW | 0h | Sets the current and voltage data to length of
00b = 16 bits 01b = 12 bits 10b = 8 bits 11b = Reserved |
5-4 | RX_SCFG[1:0] | RW | 0h | TDM RX time slot select config.
00b = Mono with time slot equal to I2C address offset 01b = Mono left channel 10b = Mono right channel 11b = Stereo downmix (L+R)/2 |
3-2 | RX_WLEN[1:0] | RW | 2h | TDM RX word length.
00b = 16-bits 01b = 20-bits 10b = 24-bits 11b = 32-bits |
1-0 | RX_SLEN[1:0] | RW | 2h | TDM RX time slot length.
00b = 16-bits 01b = 24-bits 10b = 32-bits 11b = Reserved |