SLASEI7A October 2018 – December 2018 TAS2562
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
Set the enable for thermal foldback
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | Reserved | R | 0h | Reserved |
6 | TF_EN | RW | 1h | Thermal Foldback is
0 = Disabled 1 = Enabled |
5-0 | Reserved | RW | 0h | Reserved |