SLASEI7A October 2018 – December 2018 TAS2562
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
COMPONENT | DESCRIPTION | SPECIFICATION | MIN | TYP | MAX | UNIT |
---|---|---|---|---|---|---|
L1 | Boost Converter Inductor(1) | Inductance, 20% Tolerance | 0.47 | 1 | µH | |
Saturation Current | 4.5 | A | ||||
L2, L3 | EMI Filter Inductors (optional). These are not recommended as it degrades THD+N performance. TAS2562 is a filter-less Class-D and does not require these bead inductors. | Impedance at 100 MHz | 120 | Ω | ||
DC Resistance | 0.095 | Ω | ||||
DC Current | 2 | A | ||||
Size | 0402 | EIA | ||||
C1 | Boost Converter Input Capacitor(1) | Capacitance, 20% Tolerance | 10 | µF | ||
C2 | Boost Converter Output Capacitor | Type | X5R | |||
Capacitance, 20% Tolerance | 10 | 47 | µF | |||
Rated Voltage | 16 | V | ||||
Capacitance at 11.5 V derating | 3.3 | µF | ||||
C3, C4 | EMI Filter Capacitors (optional, must use L2, L3 if C3, C4 used) | Capacitance | 1 | nF | ||
C5 | VDD Decoupling Capacitor | Capacitance | 4.7 | µF | ||
C6 | DREG Decoupling Capacitor | Capacitance | 1 | µF | ||
C6 | GREG Fly Capacitor | Capacitance | 100 | nF |