SLASET3D April 2019 – January 2024 TAS2563
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
asi2_auto_rate[7:7] | asi2_tx_lsb_half_cycle_reg[6:6] | rx_edge_asi2[5:5] | tx_edge_asi2[4:4] | Reserved | asi2_sbclk_master | ||
RW-0h | RW-0h | RW-0h | RW-0h | R-0h | RW-0h |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-0 | asi2_auto_rate[7:0] | RW | 0h | ASI2 SBCLK master mode enable 0b = SBCLK2 in slave mode 1b = SBCLK2 in master mode |