SLASET3D April 2019 – January 2024 TAS2563
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
Interrupt masks.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
Reserved | Reserved | INT_MASK1[5] | INT_MASK1[4:3][1:0] | INT_MASK1[2] | INT_MASK1[1] | INT_MASK1[0] | |
RW-1h | RW-0h | RW-1h | RW-0h | RW-1h | RW-1h | RW-0h |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | Reserved | RW | 1h | Reserved |
6 | Reserved | RW | 0h | Reserved |
5 | INT_MASK1[5] | RW | 1h | Load Diagnostic Completion Mask 0b = Don't Mask 1b = Masked |
4-3 | INT_MASK1[4:3] | RW | 0h | Speaker open load mask 00b = Don't Mask 01b = Mask open Load detection 10b = Mask Short Load detection 11b = Mask both Open,Short Load detection |
2 | INT_MASK1[2] | RW | 1h | Brownout device power down start mask 0b = Don't Mask 1b = Mask |
1 | INT_MASK1[1] | RW | 1h | Brownout Protection Active mask 0b = Don't Mask 1b = Mask |
0 | INT_MASK1[0] | RW | 0h | VBAT Brown out detected mask 0b = Don't Mask 1b = Mask |