SLASET3D April 2019 – January 2024 TAS2563
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
HAPTIC_EN | Reserved | Reserved | Reserved | Reserved | |||
RW-0h | RW-2h | RW-3h | RW-0h | RW-0h |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | HAPTIC_EN | RW | 0h | Haptics mode is 0b = Disabled 1b = Enabled |
6-5 | Reserved | RW | 2h | Reserved |
4-3 | Reserved | RW | 3h | Reserved |
2 | Reserved | RW | 0h | Reserved |
1-0 | Reserved | RW | 0h | Reserved |