SLASET3D April 2019 – January 2024 TAS2563
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
Interrupt masks.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
INT_MASK3[7] | Reserved | Reserved | INT_MASK3[4] | INT_MASK3[3] | Reserved | Reserved | Reserved |
RW-1h | RW-1h | RW-1h | RW-1h | RW-1h | RW-1h | RW-1h | RW-1h |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | INT_MASK3[7] | RW | 1h | Device power down intp mask 0b = Don't Mask 1b = Mask |
6 | Reserved | RW | 1h | Reserved |
5 | Reserved | RW | 1h | Reserved |
4 | INT_MASK3[4] | RW | 1h | PDM mic clock error intp mask 0b = Don't Mask 1b = Mask |
3 | INT_MASK3[3] | RW | 1h | ASI2 clock error intp mask 0b = Don't Mask 1b = Mask |
2 | Reserved | RW | 1h | Reserved |
1 | Reserved | RW | 1h | Reserved |
0 | Reserved | RW | 1h | Reserved |