SLASET3D April 2019 – January 2024 TAS2563
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
DIN_PD[14] | DIN_PD[13] | Reserved | wk_pulldown_pdmd_pad0 | wk_pulldown_pdmck_pad0 | Reserved | ||
RW-0h | RW-0h | R-0h | RW-0h | RW-0h | R-0h |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | DIN_PD[14] | RW | 0h | Weak pull down for SDIN2 0b=Disabled 1b=Enabled |
6 | DIN_PD[13] | RW | 0h | Weak pull down for SDIN1 0b=Disabled 1b=Enabled |
5 | Reserved | R | 0h | Reserved |
4 | wk_pulldown_pdmd_pad0 | RW | 0h | Control for pull down of PDMD PAD0 0b=Disable the pull down control 1b=Enable the pull down control |
3 | wk_pulldown_pdmck_pad0 | RW | 0h | Control for pull down of PDMD PAD0 0b=Disable the pull down control 1b=Enable the pull down control |
2-0 | Reserved | R | 0h | Reserved |