SLASET3D April 2019 – January 2024 TAS2563
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
For this design example, use the parameters shown in Table 8-2.
DESIGN PARAMETER | EXAMPLE VALUE |
---|---|
Audio Input | Digital Audio, I2S |
Current and Voltage Data Stream | Digital Audio, I2S |
Mono or Stereo Configuration | Mono |
Max Output Power at 1% THD+N | 5.0 W |