SLASET3D April 2019 – January 2024 TAS2563
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
Boost ILIM configuration-0
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
BST_SSL[7:6] | BST_ILIM[5:0] | ||||||
RW-0h | RW-36h |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-0 | BST_SSL[7:0] | RW | 0h | Boost peak current limit 00h = 0.99 A 01h = 1.045 A 02h = 1.1 A ... 36h = 3.96 A 37h = 4 A 38h-3Fh = Reserved |