SLASET3D April 2019 – January 2024 TAS2563
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
Interrupt masks.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
INT_MASK2[7] | INT_MASK2[6] | INT_MASK2[5] | INT_MASK2[4] | INT_MASK2[3] | INT_MASK2[2] | INT_MASK2[1] | INT_MASK2[0] |
RW-1h | RW-1h | RW-0h | RW-1h | RW-1h | RW-1h | RW-1h | RW-1h |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | INT_MASK2[7] | RW | 1h | DAC MOD clock error mask 0b = Don't Mask 1b = Mask |
6 | INT_MASK2[6] | RW | 1h | Boost Clock Error mask 0b = Don't Mask 1b = Mask |
5 | INT_MASK2[5] | RW | 0h | VBAT POR mask 0b = Don't Mask 1b = Mask |
4 | INT_MASK2[4] | RW | 1h | PLL Lock interrupt mask 0b = Don't Mask 1b = Mask |
3 | INT_MASK2[3] | RW | 1h | DC DETECT mask 0b = Don't Mask 1b = Mask |
2 | INT_MASK2[2] | RW | 1h | BOOST OV Clamp interrupt mask 0b = Don't Mask 1b = Mask |
1 | INT_MASK2[1] | RW | 1h | CP PG mask 0b = Don't Mask 1b = Mask |
0 | INT_MASK2[0] | RW | 1h | Device power up intp mask 0b = Don't Mask 1b = Mask |