SLASET3D April 2019 – January 2024 TAS2563
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
Standard-Mode | |||||
fSCL | SCL clock frequency | 0 | 100 | kHz | |
tHD;STA | Hold time (repeated) START condition. After this period, the first clock pulse is generated. | 4 | μs | ||
tLOW | LOW period of the SCL clock | 4.7 | μs | ||
tHIGH | HIGH period of the SCL clock | 4 | μs | ||
tSU;STA | Setup time for a repeated START condition | 4.7 | μs | ||
tHD;DAT | Data hold time: For I2C bus devices | 0 | 3.45 | μs | |
tSU;DAT | Data set-up time | 250 | ns | ||
tr | SDA and SCL rise time | 1000 | ns | ||
tf | SDA and SCL fall time | 300 | ns | ||
tSU;STO | Set-up time for STOP condition | 4 | μs | ||
tBUF | Bus free time between a STOP and START condition | 4.7 | μs | ||
Cb | Capacitive load for each bus line | 400 | pF | ||
Fast-Mode | |||||
fSCL | SCL clock frequency | 0 | 400 | kHz | |
tHD;STA | Hold time (repeated) START condition. After this period, the first clock pulse is generated. | 0.6 | μs | ||
tLOW | LOW period of the SCL clock | 1.3 | μs | ||
tHIGH | HIGH period of the SCL clock | 0.6 | μs | ||
tSU;STA | Setup time for a repeated START condition | 0.6 | μs | ||
tHD;DAT | Data hold time: For I2C bus devices | 0 | 0.9 | μs | |
tSU;DAT | Data set-up time | 100 | ns | ||
tr | SDA and SCL rise time | 20 + 0.1 × Cb | 300 | ns | |
tf | SDA and SCL fall time | 20 + 0.1 × Cb | 300 | ns | |
tSU;STO | Set-up time for STOP condition | 0.6 | μs | ||
tBUF | Bus free time between a STOP and START condition | 1.3 | μs | ||
Cb | Capacitive load for each bus line | 400 | pF | ||
Fast-Mode Plus |
|||||
fSCL | SCL clock frequency | 0 | 1000 | kHz | |
tHD;STA | Hold time (repeated) START condition. After this period, the first clock pulse is generated. | 0.26 | μs | ||
tLOW | LOW period of the SCL clock | 0.5 | μs | ||
tHIGH | HIGH period of the SCL clock | 0.26 | μs | ||
tSU;STA | Setup time for a repeated START condition | 0.26 | μs | ||
tHD;DAT | Data hold time: For I2C bus devices | 0 | μs | ||
tSU;DAT | Data set-up time | 50 | ns | ||
tr | SDA and SCL Rise Time | 120 | ns | ||
tf | SDA and SCL Fall Time | 120 | ns | ||
tSU;STO | Set-up time for STOP condition | μs | |||
tBUF | Bus free time between a STOP and START condition | 0.5 | μs | ||
Cb | Capacitive load for each bus line | TBD | pF |