SLASF74 August 2024 TAS2574
PRODUCTION DATA
PIN | Type1 | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
AD1 | B4 | I | I2C address pin LSB. |
AD2 | B5 | I | I2C address pin LSB+1. |
BGND | D1 | P | Boost ground. Connect to PCB GND plane strongly with multiple vias. |
D2 | |||
D3 | |||
DREG | A6 | P | Digital core voltage regulator output. Bypass to GND with a capacitor. Do not connect to external load. |
FSYNC | A2 | I | I2S word clock or TDM frame sync. |
GREG | F4 | P | High-side gate CP regulator output. Do not connect to external load. |
GND | A3 | P | Digital ground. Connect to PCB GND plane. Strong connection to ground plane required through multiple vias. |
C2 | |||
C5 | |||
IOVDD | A4 | P | 1.2V or 1.8V Digital IO supply. Decouple to GND with capacitor. |
IRQZ | B3 | O | Open drain, active low interrupt pin. Pull up to IOVDD with resistor if optional internal pullup is not used. |
OUT_N | F5 | O | Class-D negative output. |
OUT_P | F6 | O | Class-D positive output. |
PGND | D4 | P | Class-D Power stage ground. Connect to PCB GND plane strongly through multiple vias. |
D5 | |||
D6 | |||
E4 | |||
PVDD | F1 | P | Integrated boost output and Class-D power stage supply. |
F2 | |||
F3 | |||
SBCLK | A1 | I | I2S/TDM serial bit clock. |
SCL | B6 | I | I²C Clock Pin. Pull up to IOVDD with a resistor. |
SDA | A5 | I/O | I²C Data Pin. Pull up to IOVDD with a resistor. |
SDIN | B2 | I | I2S or TDM serial data input. |
SDOUT | B1 | I/O | I2S or TDM serial data output. |
SDZ | C3 | I | Active low hardware shutdown. |
SW | E1 | P | Boost converter switch input. |
E2 | |||
E3 | |||
VBAT | C1 | P | Battery power supply input. Connect to 2.5V to 5.5V supply and decouple with a capacitor. |
VBAT_SNS | C4 | I | Battery sense terminal. Connect to 1S or 2S battery supply for remote battery sensing. Ground the pin if remote sensing is not used. |
VDD | C6 | P | Analog, digital power supply. Connect to 1.8V supply and decouple to GND with capacitor. |
VSNS_N | E5 | I | Voltage sense negative input. Connect to speaker negative terminal as close to speaker as possible. Add series resistor if EMI filter is used. |
VSNS_P | E6 | I | Voltage sense positive input. Connect to speaker positive terminal as close to speaker as possible. Add series resistor if EMI filter is used. |