SLOS998A December 2020 – September 2021 TAS2764
PRODUCTION DATA
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-6 | SDA_IO_DS[1:0] | RW | 3h | SDA Drive Strength 00b = 2 mA 01b = 4 mA 10b = 6 mA 11b = 8 mA |
5-4 | Reserved | RW | 3h | Reserved |
3-2 | SDOUT_IO_DS[1:0] | RW | 3h | SDOUT Drive Strength 00b = 2 mA 01b = 4 mA 10b = 6 mA 11b = 8 mA |
1-0 | ICC_IO_DS[1:0] | RW | 3h | ICC Drive Strength 00b = 2 mA 01b = 4 mA 10b = 6 mA 11b = 8 mA |