SLOS998A December 2020 – September 2021 TAS2764
PRODUCTION DATA
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | IL_BOPM | R | 0h | Interrupt due to bop mute. 0b = No interrupt 1b = Interrupt |
6 | IL_BOPIH | R | 0h | Interrupt due to bop infinite hold. 0b = No interrupt 1b = Interrupt |
5 | IL_LIMMA | R | 0h | Interrupt due to limiter max attenuation. 0b = No interrupt 1b = Interrupt |
4 | IL_PBIP | R | 0h | Interrupt due to PVDD below limiter inflection point. 0b = No interrupt 1b = Interrupt |
3 | IL_LIMA | R | 0h | Interrupt due to limiter active. 0b = No interrupt 1b = Interrupt |
2 | IL_TDMCE | R | 0h | Interrupt due to TDM clock error. 0b = No interrupt 1b = Interrupt - Device in shutdown |
1 | IL_OC | R | 0h | Interrupt due to over current error. 0b = No interrupt 1b = Interrupt - Device in shutdown |
0 | IL_OT | R | 0h | Interrupt due to over temp error. 0b = No interrupt 1b = Interrupt - Device in shutdown |