SLOS998A December 2020 – September 2021 TAS2764
PRODUCTION DATA
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-5 | BOP_HT2[2:0] | RW | 1h | BOP level 2 hold time. 0h = 0 ms 1h = 10 ms 2h = 100 ms 3h = 250 ms 4h = 500ms 5h = 1000 ms 6h = 2000 ms 7h = Infinite (This can be exited using BOP_HLD_CLR bit) |
4 | BOP_DIS2 | RW | 0h | BOP level 2 is 0b = Enabled 1b = Disabled |
3-0 | Reserved | R | 0h | Reserved |