SLOSE75B February 2022 – March 2023 TAS2780
PRODUCTION DATA
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-6 | DEM_CTRL[1:0] | R | 0h | DAC MSB and LSB DEM enable/disable
control 0h = MSB Enabled, LSB = Enabled 1h = MSB Enabled, LSB = Disabled 2h = MSB Disabled, LSB = Enabled 3h = MSB Disabled, LSB = Disabled - Recommended for ultrasonic use case |
5 | DIS_DITH | RW | 0h | DAC MSB modulator dither control 0h = Enabled 1h = Disabled - Recommended for ultrasonic use case |
4-0 | Reserved | R | 00 | Reserved |