SLOSE75B February 2022 – March 2023 TAS2780
PRODUCTION DATA
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-5 | BOP_HT0[2:0] | RW | 1h | BOP level 0 hold time 0h = 0 ms 1h = 10 ms 2h = 100 ms 3h = 250 ms 4h = 500ms 5h = 1000 ms 6h = 2000 ms 7h = Infinte (This can be exited using BOP_HLD_CLR bit) |
4 | BOP_DIS0 | RW | 0h | BOP level 0 0b = Enabled 1b = Disabled |
3-1 | Reserved | RW | 0h | Reserved |
0 | BOP_STAT_HLD | RW | 0h | Hold BOP status for BOP_STAT_STATE[3:0],
BOP_STAT_LLVL[2:0], and BOP_STAT_PVDD[9:0] register bits. When this
bit is set back to low the status registers will be reset and
updating will resume. 0b= Hold update disabled, status register readback invalid 1b= Hold update enabled, status register readback valid |