SLOSE75B February 2022 – March 2023 TAS2780
PRODUCTION DATA
The TAS2780 supports spread spectrum to minimize EMI. It is allowed to include passive devices on the Class-D outputs. The passive devices Lf1, Lf2, Cf1 and Cf2 from Figure 9-1 have recommended specifications provided in Table 9-1. The passive devices of the output filter have to be properly selected to maintain the stability of the amplifier. See Section 8.4.5 for details.