SLOSE75B February 2022 – March 2023 TAS2780
PRODUCTION DATA
The TAS2780 is a mono digital input Class-D amplifier optimized for applications where efficient battery operation and small solution size are critical. It integrates speaker IV (current/voltage) sensing and battery tracking limiting with brown out prevention. The device operates using TDM/I2S and I2C interfaces.
Input/Output Signal | Full Scale Value |
---|---|
Class-D Output | 21 dBV |
Voltage Monitor | 23 V |
Current Sense | 5 A |
Voltage Sense | 16 Vpk |