SLOSE75B February 2022 – March 2023 TAS2780
PRODUCTION DATA
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-6 | Reserved | RW | 2h | Reserved |
5 | IM_LDC | RW | 1h | Load diagnostic completion 0h = No Mask 1h = Mask |
4-3 | IM_LDMODE[1:0] | RW | 3h | Speaker Load 0h = No Mask 1h = Mask Open Load Detection 2h = Mask Short Load Detection 3h = Mask Both |
2-11 | Reserved | RW | 1h | Reserved |
0 | IM_VBATLIM | RW | 1h | Gain limiter
active interrupt 0h = No Mask 1h = Mask |