SLOSE75B February 2022 – March 2023 TAS2780
PRODUCTION DATA
MIN | MAX | UNIT | ||||
---|---|---|---|---|---|---|
tH(SBCLK) | SBCLK high period | 20 | ns | |||
tL(SBCLK) | SBCLK low period | 20 | ns | |||
tSU(FSYNC) | FSYNC setup time | 8 | ns | |||
tHLD(FSYNC) | FSYNC hold time | 8 | ns | |||
tSU(SDIN/ICC) | SDIN/ICC setup time | 8 | ns | |||
tHLD(SDIN/ICC) | SDIN/ICC hold time | 8 | ns | |||
td(SBCLK_SDOUT/ICC) | SBCLK to SDOUT/ICC delay | 50% of SBCLK to 50% of SDOUT/ICC, IOVDD = 1.8 V | 30 | ns | ||
tr(SBCLK) | SBCLK rise time | 10 % - 90 % Rise Time | 8 | ns | ||
tf(SBCLK) | SBCLK fall time | 90 % - 10 % Fall Time | 8 | ns |