SLOSE75B February 2022 – March 2023 TAS2780
PRODUCTION DATA
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
ADDR | 23 | I | Address detect pin. Resistor value at this pin selects the I2C address. See Section 8.3.1. |
AVDD | 24 | P | Analog power input. Connect to 1.8-V supply and decouple to GND with a capacitor. |
BST_N | 30 | P | Class-D negative bootstrap. Connect a capacitor between BST_N and OUT_N. |
BST_P | 4 | P | Class-D positive bootstrap. Connect a capacitor between BST_P and OUT_P. |
BYP_EN | 11 | O | Low voltage signaling pin with open drain output. It can be used to enable/disable an external DC-DC converter. |
DGND | 25 | P | Device substrate ground. Connect to PCB ground plane. Avoid any common routing inductance between this pin and GND pin. |
DREG | 10 | P | Digital core voltage regulator output. Bypass to GND with a capacitor. Do not connect to external load. |
FSYNC | 14 | I | Frame Synchronization Clock. |
GND | 7 | P | Analog ground. Connect to PCB ground plane. |
ICC | 6 | IO | Inter-chip communication pin. |
IOVDD | 20 | P | Digital IO power supply. Connect to an 1.8-V or a 3.3-V supply and decouple with a capacitor to GND. |
IRQZ | 21 | O | Open drain, active low, interrupt pin. Pull up to IOVDD with resistor if optional internal pull up is not used. |
NC | 8, 9, 16, 17 | Not Connected. | |
OUT_N | 29 | O | Class-D negative output. |
OUT_P | 3 | O | Class-D positive output. |
PGND | 2 | P | Class-D ground. Connect to PCB ground plane. |
PVDD | 28 | P | Class-D power supply input. Decouple with a capacitor. |
PVDD_SNS | 26 | I | PVDD remote sense pin. |
SBCLK | 15 | I | Serial Bit Clock. |
SCL | 18 | I | I2C Clock Pin. Pull up to IOVDD with a resistor. |
SDA | 19 | IO | I2C Data Pin. Pull up to IOVDD with a resistor. |
SDIN | 13 | I | Serial Data Input. |
SDOUT | 12 | IO | Serial Data Output. |
SDZ | 22 | I | Active low hardware shutdown. |
VBAT1S | 27 | P | Single-cell battery supply input. Decouple with a capacitor. |
VSNS_N | 1 | I | Voltage Sense negative input. Connect to Class-D negative output or after an LC filter. |
VSNS_P | 5 | I | Voltage Sense positive input. Connect to Class-D positive output or after an LC filter. |