SLOSE75B February 2022 – March 2023 TAS2780
PRODUCTION DATA
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | IR_BOPM | R | 0h | Interrupt due to bop mute 0h = No interrupt 1h = Interrupt |
6 | IR_BOPIH | R | 0h | Interrupt due to BOP infinite hold 0h = No interrupt 1h = Interrupt |
5 | IR_LIMMA | R | 0h | Interrupt due to limiter max
attenuation 0h = No interrupt 1h = Interrupt |
4 | IR_PBIP | R | 0h | Interrupt due to PVDD below limiter inflection
point 0h = No interrupt 1h = Interrupt |
3 | IR_LIMA | R | 0h | Interrupt due to limiter active 0h = No interrupt 1h = Interrupt |
2 | IR_TDMCE | R | 0h | Interrupt due to TDM clock error (type of
clock error can be seen in INT_LTCH4 register) 0h = No interrupt 1h = Interrupt |
1 | IR_OC | R | 0h | Interrupt due to over current error 0h = No interrupt 1h = Interrupt |
0 | IR_OT | R | 0h | Interrupt due to over temp error 0h = No interrupt 1h = Interrupt |