SLOSE75B February 2022 – March 2023 TAS2780
PRODUCTION DATA
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | IR_TDTH2 | R | 0h | Thermal Detection
Threshold 2 0h = No interrupt 1h = Interrupt |
6 | IR_TDTH1 | R | 0h | Thermal Detection
Threshold 1 0h = No interrupt 1h = Interrupt |
5 | IR_PVBT | R | 0h | Interrupt due to
PVDD-VBAT1S going below the threshold 0h = No interrupt 1h = Interrupt |
4 | IR_BOPA | R | 0h | BOP active
flag 0h = No interrupt 1h = Interrupt |
3 | IR_BOPL3A | R | 0h | BOP level 3
detected 0h = No interrupt 1h = Interrupt |
2 | IR_BOPL2A | R | 0h | BOP level 2
detected 0h = No interrupt 1h = Interrupt |
1 | IR_BOPL1A | R | 0h | BOP level 1
detected 0h = No interrupt 1h = Interrupt |
0 | IR_BOPL0A | R | 0h | BOP level 0
detected 0h = No interrupt 1h = Interrupt |