SLOSE75B February 2022 – March 2023 TAS2780
PRODUCTION DATA
The output slew rate can be programmed using register bits EDGE_CTRL[1:0] form page 0x01, register 0x4C.
By default, if PVDD supply is below 20 V the output slew rate will be fast. If PVDD goes above 20 V the slew rate will be automatically change to slow.
Optionally, to improve EMI performance, is to set the slew rate to slow for the entire range of PVDD supply by setting the bits EDGE_CTRL[1:0] to 2'b11.