SLOSE75B February 2022 – March 2023 TAS2780
PRODUCTION DATA
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | Reserved | R | 0h | Reserved |
6-3 | FS_RATIO[3:0] | R | Fh | Detected SBCLK to
FSYNC ratio. 00h = 16 01h = 24 02h = 32 03h = 48 04h = 64 05h = 96 06h = 128 07h = 192 08h = 256 09h = 384 0Ah = 512 0Bh = 125 0Ch = 250 0Dh = 500 0Eh = Reserved 0F = Invalid ratio |
2-0 | FS_RATE[2:0] | R | 7h | Detected sample
rate of TDM bus. 0h - 3h = Reserved 4h = 44.1/48 kHz 5h = 88.2/96 kHz 6h = Reserved 7h = Error condition |