SLOSE75B February 2022 – March 2023 TAS2780
PRODUCTION DATA
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | IL_TO105 | R | 0h | Temperature over 105 ºC 0h = No Interrupt 1h = Interrupt |
6 | IL_TO115 | R | 0h | Temperature over 115 ºC 0h = No Interrupt 1h = Interrupt |
5 | IL_TO125 | R | 0h | Temperature over 125 ºC 0h = No Interrupt 1h = Interrupt |
4 | IL_TO135 | R | 0h | Temperature over 135 ºC 0h = No Interrupt 1h = Interrupt |
3 | IL_LDO_UV | R | 0h | VBAT1S Internal LDO Under Voltage 0h = No Interrupt 1h = Interrupt - Device in shutdown |
2 | IL_LDO_OV | R | 0h | VBAT1S Internal LDO Over Voltage 0h = No Interrupt 1h = Interrupt - Device in shutdown |
1 | IL_LDO_OL | R | 0h | VBAT1S Internal LDO Over Load 0h = No Interrupt 1h = Interrupt - Device in shutdown |
0 | IL_PUVLO | R | 0h | PVDD UVLO 0h = No Interrupt 1h = Interrupt - Device in shutdown |