SLOSE75B February 2022 – March 2023 TAS2780
PRODUCTION DATA
Bit | Field | Type | Reset | Description | ||
---|---|---|---|---|---|---|
7-0 | BOP_TH1[7:0] | RW | 40h | BOP level 1 threshold (V) | ||
Setting | BOP_SRC=0 (VBAT1S Source) | BOP_SRC=1 (PVDD Source) | ||||
00h | 2.7 | 5.5 | ||||
01h | 2.75 | 5.55 | ||||
02h | 2.8 | 5.6 | ||||
..... | ..... | ..... | ||||
38h | 5.5 | 8.3 | ||||
39h | Reserved | 8.35 | ||||
..... | Reserved | ..... | ||||
5Ah | Reserved | 10 | ||||
..... | Reserved | ..... | ||||
FDh | Reserved | 18.15 | ||||
FEh | Reserved | 18.2 | ||||
FFh | Reserved | 18.25 |