SLOSE75B February 2022 – March 2023 TAS2780
PRODUCTION DATA
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-6 | BOP_STAT_PVDD[1:0] | R | 3h | Lowest PVDD measured since last read. Set BOP_STAT_HLD high before reading.Till the time SAR does not get enabled in device, this register wll readback default value on PVDD (3h) if device is in PWR_MODE2, else it will readback default value on VBAT (3h) when device is in PWR_MODE1. Note: default value of PVDD is 23V and of VBAT1S is 6V. |
5-3 | BOP_STAT_LLVL[2:0] | R | 4h | Lowest BOP level attacked since last read. Set
BOP_STAT_HLD high before reading. 0h = Attack level 0 was lowest attack level 1h = Attack level 1 was lowest attack level 2h = Attack level 2 was lowest attack level 3h = Attack level 3 was lowest attack level 4h = No BOP attacked since last read 5h - 7h = Reserved |
2-1 | LVS_FTH_LOW[1:0] | RW | 3h | Threshold for LVS when CDS_MODE = 3h 0h = -121.5 dBFS 1h= -101.5 dBFS (default) 2h= -81.5 dBFS 3h = -71.5 dBFS |
0 | Reserved | R | 0h | Reserved |