SLOSE75B February 2022 – March 2023 TAS2780
PRODUCTION DATA
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | IRQZ_POL | RW | 1h | IRQZ pin polarity for interrupt 0h = Active high (IRQ) 1h = Active low (IRQZ) |
6-4 | Reserved | RW | 0h | Reserved |
3-2 | YB_BOP_CTRL[1:0] | RW | 0h | This register selects on which BOP level,
Y-bridge and BYP_EN pad need to shift to PVDD when BOP_SRC=0 0h = shift to PVDD when BOP LVL0 is detected 1h = shift to PVDD when BOP LVL1 or LVL0 is detected 2h = shift to PVDD when BOP LVL2 or LVL1 or LVL0 is detected 3h = shift to PVDD when BOP LVL3 or LVL2 or LVL1 or LVL0 is detected |
1-0 | Reserved | RW | 0h | Reserved |