SLOSE75B February 2022 – March 2023 TAS2780
PRODUCTION DATA
The TAS2780 Class-D amplifier supports spread spectrum PWM modulation, which can be enabled by setting the AMP_SS register bit high. This can help reduce EMI in the system.
By default the Class-D amplifier switching frequency is based on the device trimmed internal oscillator. To synchronize switching to the audio sample rate, set the CLASSD_SYNC register bit high. When the Class-D is synchronized to the audio sample rate, the RAMP_RATE register bit must be set depending on the audio sample rate of either 44.1 kHz or 48 kHz based frequency.
For 44.1, 88.2 and 176.4 kHz, set RAMP_RATE bit high and for 48, 96 and 192 kHz, set this bit low. This ensures that the internal ramp generator has the appropriate slope.