SLOSE75B February 2022 – March 2023 TAS2780
PRODUCTION DATA
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | Reserved | R | 0h | Reserved |
6 | STATUS_TX | RW | 0h | TDM TX status
transmit 0b = Disabled 1b = Enabled |
5-0 | STATUS_SLOT[5:0] | RW | 8h | TDM TX status time slot |
Status slot bit description: | ||||
*Bit7- PVDD
status(Cannot be read post analog blocks shutdown) 0b = PVDD UVLO not detected 1b = PVDD UVLO detected |
||||
*Bit6 -Over
Current status(Cannot be read post analog blocks shutdown) 0b = No OC detected 1b = OC detected |
||||
*Bit5- Over
Temp status(Cannot be read post analog blocks shutdown) 0b = No OT detected 1b = OT detected |
||||
*Bit4- BOP
status 0b = BOP not detected 1b = BOP detected |
||||
*Bit3-
Signal distortion limiter status 0b = No distortion limiter or ICLA gain applied 1b = Gain attenuation done due to distortion limiter/ICLA |
||||
*Bit2-
Noise Gate status 0b = Device in normal mode 1b = Device in Noise Gate mode |
||||
*Bit1-
Class D Power Stage status 0b = Class D Power switch connected to PVDD 1b = Class D Power switch connected to VBAT1S |
||||
*Bit0-
Power Up state (Cannot be read post analog blocks shutdown) 0b = Device is powered down 1b = Device is in active state |