SLOSE75B February 2022 – March 2023 TAS2780
PRODUCTION DATA
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-6 | Reserved | R | 0h | Reserved |
5-2 | SAMP_RATIO[3:0] | RW | 3h | SBCLK to FSYNC ratio when AUTO_RATE = 1
(disabled) 00h = 16 01h = 24 02h = 32 03h = 48 04h = 64 05h = 96 06h = 128 07h = 192 08h = 256 09h = 384 0Ah = 512 0Bh = 125 0Ch = 250 0Dh = 500 0Eh - 0Fh = Reserved |
1-0 | Reserved | RW | 1h | Reserved |