SLOSE75B February 2022 – March 2023 TAS2780
PRODUCTION DATA
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-5 | Reserved | RW | 6h | Reserved |
4 | CMP_HYST_LP | RW | 1h | Class D comparator
dependancy of low power 0h = Disabled 1h = Enabled |
3 | SAR_IDLE | RW | 0h | Idle channel
interraction to SAR 0h = Enabled 1h = Disabled |
2-0 | Reserved | RW | 0h | Reserved |